Satellite P755D-S5266 Laptop

Average Customer Rating:

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Pretty good

POSTED BY: Razzoo2 , Redmond WA
Overall rating: 4 out of 5 4 out of 5

Pretty good upper midrange laptop. Good: Blu Ray RE capability, 1 USB3, backlit keys. Very poor videocam quality. Not primo style (a bit homely), but the textured surface resists some fingerprinting that occurs on smoother surfaces. Startup and updates relatively trouble free.

Awesome Features, Great Value

POSTED BY: Nave , Fredericksburg, VA
Overall rating: 4 out of 5 4 out of 5

This is only the second laptop I have ever purchased and I did not make this decision lightly. After careful research I chose this one because it offered every thing I needed in a computer for a fantastic price. The battery life is less than desirable, but the pros far outweigh this con. Love it!

MSRP: $749.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Quad-Core A6-3420M Accelerated Processor
  • Windows 7 Home Premium (64-bit)
  • 6GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive with Labelflash®

shop for accessories