Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 4 out of 5 4 out of 5
Pretty goodDecember 18, 2011
by Razzoo2 from Redmond WA
Features: 4  out of 5 4 out of 5
Performance: 4 out of 5
Battery Life: 4 out of 5
Price–Value: 5 out of 5
Pretty good upper midrange laptop. Good: Blu Ray RE capability, 1 USB3, backlit keys. Very poor videocam quality. Not primo style (a bit homely), but the textured surface resists some fingerprinting that occurs on smoother surfaces. Startup and updates relatively trouble free.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month

Overall Rating: 4 out of 5 4 out of 5
Awesome Features, Great ValueJuly 28, 2013
by Nave from Fredericksburg, VA
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 3 out of 5
Price–Value: 5 out of 5
This is only the second laptop I have ever purchased and I did not make this decision lightly. After careful research I chose this one because it offered every thing I needed in a computer for a fantastic price. The battery life is less than desirable, but the pros far outweigh this con. Love it!
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One month to a year
Customer Rating Summary
Satellite P755D-S5266 Laptop
Averages based on 2 customer reviews
Overall Rating: 4.0 out of 5
Features: 4.5 out of 5
Performance: 4.5 out of 5
Battery Life: 3.5 out of 5
Price–Value: 5.0 out of 5
2 of 2 (100%) customers would recommend this product to a friend.