Toshiba Satellite Radius P50W-BST2N22

Free ground shipping on laptops $499+

Limit 5 per household

Some accessory offers are valid only at time of PC purchase

Performance

Processor*
Intel® Core™ i5-4210U processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
12GB DDR3L 1600MHz, (16GB Max, not user upgradeable)
Hard Drive*
1.0TB (5400 RPM, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
15.6" widescreen
Display Type*
10 point multi touch support, In-Plane Switching (IPS) support, FHD LED Backlit Touchscreen Display with In-Plane Switching Technology (IPS) + WiDi Ready
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Sound™, Dual microphones with Beam Forming technology, harman/kardon® stereo speakers, Microphone input port/Headphone output port(shared)

Communication

Webcam
HD webcam
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth ® 4.0
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (60Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 8 hours

Expansion

Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® with 4K Ultra HD output capability
RGB
No RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Reader, DTS Sound™, Google Drive, Hard disc (HDD) recovery, Intel® Wireless Display, Norton™ Anti-Virus (12-month subscription), Dragon Assistant™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black), Volume Control (Up & Down)
Weight*
Starting at 4.90 lbs. (2.23kgs)
Color
Brushed Aluminum Finish in Satin Gold
  • $999.99
  • -$70.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $929.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i5-4210U Processor
  • Windows 8.1
  • 12GB DDR3L memory
  • 1TB (5400RPM) Hard Drive
  • Full HD LED Backlit Touchscreen IPS Display with 360 degree flip-and-fold design
  • HDMI® port with 4K Ultra HD output capability
  • Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth® 4.0
  • HD webcam w/dual microphones with beam forming technology
  • LED backlit keyboard
  • Starting at 4.9 lb
  • Accessories Added: