Toshiba Satellite Radius P55W-B5224

Average Customer Rating:

Performance

Processor*
Intel® Core™ i7-4510U Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3L 1600MHz (Memory is not user replaceable)
Hard Drive*
1.0TB (5400 RPM, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
15.6" widescreen
Display Type*
10 point multi touch support, In-Plane Switching (IPS) support, FHD LED Backlit Touchscreen Display with In-Plane Switching Technology (IPS) + WiDi Ready
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Sound™, Dual microphones with Beam Forming technology, harman/kardon® stereo speakers, Microphone input port/Headphone output port(shared)

Communication

Webcam
HD webcam
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth ® 4.0
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (60Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 8 hours

Expansion

Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® with 4K Ultra HD output capability
RGB
No RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Reader, DTS Sound™, Google Drive, Hard disc (HDD) recovery, Intel® Wireless Display, Norton™ Anti-Virus (12-month subscription), Dragon Assistant™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black), Volume Control (Up & Down)
Weight*
Starting at 4.90 lbs. (2.23kgs)
Color
Brushed Aluminum Finish in Satin Gold

MSRP: $1048.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4510U Processor
  • Windows 8.1
  • 8GB DDR3L 1600MHz (Memory is not user replaceable)
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories