Toshiba Satellite S55-A5169 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

first lab top

POSTED BY: GIJoe , Buckley, WA
Overall rating: 5 out of 5 5 out of 5

it is nice took alittle bit to figure out different programs but thats the fun with new items

Loving it

POSTED BY: Nati , Brazil
Overall rating: 5 out of 5 5 out of 5

Cursor pad blues

POSTED BY: Voodoobytwo , New Albany, Indiana
Overall rating: 3 out of 5 3 out of 5

For the price, the battery life should be much better. I also own a Macbook Pro but upon using the Toshiba Satellite S55-A5196, I thought I back peddled about 10 years. The cursor pad is horrible! It isn't smooth like my Mac so it makes navigating with it challenging. I was wanting to use it exclusively for college but it's a chore in comparison.. Most everything else works well. I've owned several laptops and the cursor pad is the worst I ever used.

Worst Purchase ever

POSTED BY: Steve , Lanoka Harbor, NJ
Overall rating: 2 out of 5 2 out of 5

Feels cheap, mouse pad works intermittantly.

MSRP: $887.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4700MQ Processor
  • Windows 8.1
  • 12GB DDR3L 1600MHz memory (not user upgradeable)
  • 2GB DDR3 NVIDIA® GeForce® GT 740M with NVIDIA® Optimus™ technology
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S50 shop for accessories