Toshiba Satellite S55-A5326 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Excellent Laptop Computer

POSTED BY: Falcon032 , Douglas, MI
Overall rating: 5 out of 5 5 out of 5

This laptop has everything I was looking for including Windows 7 professional, no 8 it doesn't get any better...

Good Laptop

POSTED BY: Geoff , Durham nc
Overall rating: 4 out of 5 4 out of 5

So far so good. It's much lighter than my last. I like the keyboard. I wish the usb ports were located differently

Love the Laptop

POSTED BY: TeacherforLife
Overall rating: 4 out of 5 4 out of 5

This laptop has everything I need so far. It was a great deal and runs amazingly.

Location, location, location

Overall rating: 3 out of 5 3 out of 5

This would be a good laptop design for a left handed person because: The cooling vent blows hot air on my right hand holding mouse. Two of the USB ports are right side, near the front so that they are in the way of the right hand. As far as performance....It has the same or better specs than my desktop Win7 Professional with i7, etc. but much slower, even though running same programs, games, etc. And a back lit keypad would have been a big plus, but wasn't available. Good things are light weight, size and a DVD drive.

MSRP: $878.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4700MQ Processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 16GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S50 shop for accessories