Toshiba Satellite S55-A5335 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Awesome Laptop

POSTED BY: Jeff5333 , Southfield MI
Overall rating: 5 out of 5 5 out of 5

I was really surprised at the speed of processing and the numerous features. The screen resolution is terrific. The 1 G memory is great. I've owned Toshibas in the past and this one is the best so far. I highly recommend it!

90% perfect

POSTED BY: crazysoundman , Boise Idaho
Overall rating: 3 out of 5 3 out of 5

the laptop works good for the most part, but with 16 gig of ram it should work well. my biggest complaint is that when i use the + key on the number pad it gives an = sign... weird...

Not Good Laptop

POSTED BY: Barry , Mesa, AZ
Overall rating: 1 out of 5 1 out of 5

After working with Toshiba Technicians we have dicovered that the Circuitry on the display screen is defective. Toshiba Case # 140217-002871. I was told to return the product

MSRP: $945.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-3630QM Processor
  • Windows 8
  • 16GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S50 shop for accessories