Toshiba Satellite S55-A5356 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Nice Laptop

POSTED BY: wilk1 , Portage, MI
Overall rating: 5 out of 5 5 out of 5

Great laptop for the money. Screen is crisp and clear. Processing is extremely fast. Use this at 2 home office locations an connect to Toshiba docking stations with multiple monitors and remote keyboards.

A Challenge to learn

POSTED BY: Trish , Houston, Texas
Overall rating: 3 out of 5 3 out of 5

I guess I am old school, but I do not care for the new windows panel look and navigation features. Too busy on the screen, and distracting to learn on. Like I said, I am not impressed by colors and blocks. Otherwise, the computer performs well.

MSRP: $799.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-3630QM Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S50 shop for accessories