Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite S55T-A5132 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite S55T-A5132 Laptop:   
AC Adapters S55T-A5132 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite S55T-A5132 Laptop:
Toshiba Satellite S55T-A5132 Laptop
Images
IMAGES
 »

Toshiba Satellite S55T-A5132 Laptop

  • Intel® Core™ i7-4700MQ Processor
  • Windows 8.1
  • 12GB DDR3L 1600MHz memory (max 16GB)
  • Intel® Integrated Graphics
  • 750GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • One Touch Function Keys
  • Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
  • Touch pad pointing device with multi touch control
  • Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
  • 1-USB (2.0) port
  • 1-USB (3.0) port
  • 1-USB (3.0) port with USB Sleep and Charge
IntelĀ® Core i7 Processor
Part Number: PSKK2U-04U08M
Be the first to write a review

List Price: $879.99
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite S55T-A5132 Laptop Toshiba Satellite S55T-A5132 Laptop
Product description: Toshiba Satellite S55T-A5132 Laptop
 

Toshiba Satellite S55T-A5132 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-4700MQ Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
12GB DDR3L 1600MHz memory (max 16GB)
Hard Drive*
750GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit Touchscreen display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Studio Sound™, Headphone jack (stereo), Microphone input port, harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Lithium Ion (43Wh, 4-Cell)—*Not user replaceable

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Reader, DTS Studio Sound™, Google Drive, Hard disc (HDD) recovery, Norton™ Internet Security (30-day trial subscription), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Disc Creator , TOSHIBA HW Setup Utility, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility™
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
One Touch Function Keys, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.1 lbs.
Color
Ice Silver in Brushed Aluminum

Toshiba Satellite S55T-A5132 Laptop - Write a Review Close  Close