Toshiba Satellite S55t-A5379 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

No disappointments!

POSTED BY: the woodsman , Kill Buck, NY (western New York)
Overall rating: 5 out of 5 5 out of 5

I like the style, key board layout and light up, and exceptionally nice screen. Had used an HP with 17" screen and do not fine the downsized screen is a negative factor. Bought because of excellent price and power capacity of memory/hard disc/etc.

Beast of a computer

POSTED BY: Qsess , Afton Wy
Overall rating: 5 out of 5 5 out of 5

Love my new laptop. Very fast and very clear.. So far I like windows 8.1..

MSRP: $983.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-3630QM Processor
  • Windows 8
  • 12GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S50 shop for accessories