Toshiba Satellite S70-AST3GX1 Laptop

Average Customer Rating:
Free ground shipping on laptops $499+

Limit 5 per household

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great Preformance, loud Fan

POSTED BY: Elyse , Mulliken, MI
Overall rating: 5 out of 5 5 out of 5

I love this laptops speed and performance, the battery is a bit lacking, I can get it to last an hour to an hour and a half depending on the applications I am running. While using skype I've been asked by several different people if I was running a vacuum cleaner because the fan was so loud over the mic. I've had problems getting it to connect to my bluetooth headset for some applications. Over all it is a monster of a machine able to run all the applications I need open at once and is great for my gaming!!

Good Value for the Money

POSTED BY: AlStack , Appleton, WI
Overall rating: 4 out of 5 4 out of 5

Every thing with this PC is above average. I have been impressed with the performance. My only complaint is the issue with the video (NVIDIA) driver and the OS (Windows8.1). The severe lag time when booting or waking from sleep. As I have read the issue is between these two applications fighting for the same space in memory or some such thing. Fix this issue and I will mark everything about this laptop as excellent.
  • $1,099.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,099.99
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4700MQ Processor
  • Windows 8.1
  • 12GB DDR3L 1600MHz memory (max 16GB)
  • 2GB DDR3 NVIDIA® GeForce® GT 740M with NVIDIA® Optimus™ technology
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • Bluetooth® V4.0
  • Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (4800mAh, 6-Cell)
  • 1-USB (2.0) port
  • 1-USB (3.0) port
  • 1-USB (3.0) port with USB Sleep and Charge
  • Accessories Added: