Satellite T115-S1108 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

GREAT LITTLE NETBOOK

POSTED BY: JAY JAY , GA
Overall rating: 4 out of 5 4 out of 5

I HAVE HAD THE NETBOOK FOR OVER A WEEK NOW AND I AM SO IMPRESSED, BELIEVE IT OR NOT. THIS IS MY THIRD NETBOOK (2 CHEAP MODEL ACERS) AND THERE IS NO COMPARISON. IF YOU ARE DEBATING SPENDING THE EXTRA MONEY PLEASE DO. THIS THING FEELS LIKE A MINI VERSION OF A REGULAR LAPTOP, WITH THE EXCEPTION OF THE SIZE. THE BATTERY DOES NOT LAST 9 HOURS, MORE LIKE 5-6 IF YOUR USING THE INTERNET ALL THE TIME AND THE ONLY NEGATIVE IS THAT THE SPEAKERS ARE NOT LOAD AT ALL. SO FAR SO GOOD :)

MSRP: $494.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor SU2700
  • Windows 7 Home Premium (32-bit)
  • 2GB DDR3 memory
  • Intel® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories