Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite T135-S1310WH is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite T135-S1310WH:   
Batteries T135-S1310WH Batteries AC Adapters T135-S1310WH AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite T135-S1310WH:
Satellite T135-S1310WH Laptops
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite T135-S1310WH

IntelĀ® PentiumĀ® Processor
Part Number: PST3AU-012009
Average Customer Rating: 
Read 6 reviews

Questions? Call us at 800-316-0920
Satellite T135-S1310WH Satellite T135-S1310WH
Rated 4.5/5 based on 6 customer reviews
Product description: Shop Direct for the Toshiba Satellite T135-S1310WH lightweight laptop. T135-S1310WH notebooks feature a compact 13.3" screen plus 4GB memory for blazing speed. White.
 

Satellite T135-S1310WH Specifications

Performance

Processor*
Intel® Pentium® Processor SU4100
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500M
Graphics Memory*
128MB-1759MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
Bluetooth® V2.1 + EDR
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (5600mAh, 6-Cell)
Battery Life*
Up to 9.37 hours

Expansion

Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery
Software*
Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, WildTangent® Orb™ Games Console
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard (black), Touch pad pointing device
Weight*
Starting at 3.88lbs.
Color
Fusion® Finish in Nova White

Satellite T135-S1310WH - Write a Review Close  Close