Satellite U405-S2833

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Very Sweet

POSTED BY: RCZilla , Chicago, IL
Overall rating: 5 out of 5 5 out of 5

I've had my 2833 for several months now and it runs Vista like a champ. It's wireless capabilities are more than I expected with decent battery life. It's very quick with a beautiful screen, a great laptop for music and movies. I'm very happy with it.

Great Laptop, bad OS!!

POSTED BY: mauricio , San Jose, Costa Rica
Overall rating: 4 out of 5 4 out of 5

I bought this laptop 2 month ago, the hardware is excellent, but with Vista it take a lot of the performance of the machine, it would be very nice to use XP, but not all the drivers available, not at least at toshiba web site. But for the price is excellent...

MSRP: $1149.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T8100
  • Windows Vista® Home Premium (32-bit)
  • 3GB PC2-5300 DDR2 667MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

shop for accessories