Satellite U405-S2856

Average Customer Rating:

Performance

Processor*
Intel® Core™2 Duo Processor P8400
Operating System*
Windows Vista® Home Premium (SP1, 32-bit)
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1292MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (7200mAh)

Expansion

Media
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
3-USB (2.0) with Sleep and Charge
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Software*
Google Picasa™, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Touch pad pointing device
Weight*
Starting at 4.41 lbs.
Color
Fusion® Finish with Horizon pattern

MSRP: $1149.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor P8400
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 3GB PC6400 DDR2 800MHz SDRAM
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories