Satellite U405-S2856

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

¡My best laptop! WOW!!

POSTED BY: Andresote1
Overall rating: 5 out of 5 5 out of 5

This laptop is an excellent choice. It has good features (very fast processor, huge memory and hard disk, very good graphics, long life battery up to 6 hours using high performance mode, ... ) and it has FM radio tuner! Is a great laptop.

Great Laptop

POSTED BY: Crashley , Yorba Linda, CA
Overall rating: 5 out of 5 5 out of 5

This is the second Toshiba laptop I have had after several from other mfgs and I am very pleased with the performance, the features and the price

The best option for everyday work

POSTED BY: Frekilson , Sofia, BG
Overall rating: 5 out of 5 5 out of 5

This laptop is great for working on the road, in the park, at home or almost every other place. It's light, convinient, with amazing battery lifetime (up to 6 hours), almost great performance (mine is a bit slow when using the HDD but hey - there's always the option of a SSD that will fix this handicap), nice bright screen and all sorts of periferrals. Oh, did I mention that it's surface is so polished, you don't need a mirror ;)

MSRP: $1149.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor P8400
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 3GB PC6400 DDR2 800MHz SDRAM
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories