Satellite U405D-S2902

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Loving Toshiba! :]

POSTED BY: Meliza , Los Angeles, CA
Overall rating: 5 out of 5 5 out of 5

LOVE IT!!!!

Excellent travel laptop

POSTED BY: karl4ski , Seattle, WA
Overall rating: 4 out of 5 4 out of 5

So far on 2 trips the laptop has work quickly and is a good size to travel with. Those were what I was looking for.

POSTED BY: cujis , colombia
Overall rating: 2 out of 5 2 out of 5

the pre-installed windows vista doesn't works well and I have waste my time trying to reinstall. I lost all the toshiba icons on my desktop and help center, I want to know if you have representatives in Bogota Colombia where I can use the product guaranty.

MSRP: $649.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Turion™ X2 Dual-Core Mobile Processor RM-72
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 2GB PC6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories