Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite U505-S2975 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite U505-S2975:   
Batteries U505-S2975 Batteries AC Adapters U505-S2975 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite U505-S2975:
Satellite U505-S2975
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite U505-S2975

  • Intel® Core™2 Duo Processor P7450
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
  • Intel® WiMAX/WiFi Link 5150
  • No Bluetooth (No Antenna)
  • 85 key US LED backlit keyboard (black)
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Media button
  • Mute button
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device
  • Li-Ion (4800mAh, 6-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 2-USB (2.0) ports
Intel® Core™ 2 Duo Processor
Part Number: PSU82U-023002
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Satellite U505-S2975 Satellite U505-S2975
Rated 4.0/5 based on 2 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 4 out of 5 4 out of 5
Full Price ValueJanuary 17, 2010
by KVN555 from India
Features: 5  out of 5 5 out of 5
Performance: 4 out of 5
Battery Life: 3 out of 5
Price–Value: 4 out of 5
Toshiba Satellite U505-S2975 Laptop is the best laptop with all the required features & has very good performance. I would recommend this product to all !!!
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One week to a month

Overall Rating: 4 out of 5 4 out of 5
nice compact laptopJanuary 28, 2010
by Moe from Frisco,TX
Features: 3  out of 5 3 out of 5
Performance: 4 out of 5
Battery Life: 4 out of 5
Price–Value: 4 out of 5
Keys are too sensitive,hard drive shake warning also too sensitive takes time to get used to.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Customer Rating Summary
Satellite U505-S2975
Averages based on 2 customer reviews
Overall Rating: 4.0 out of 5
Features: 4.0 out of 5
Performance: 4.0 out of 5
Battery Life: 3.5 out of 5
Price–Value: 4.0 out of 5
2 of 2 (100%) customers would recommend this product to a friend.

Satellite U505-S2975 - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.