Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite X205-SLi4 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite X205-SLi4:   
Batteries X205-SLi4 Batteries AC Adapters X205-SLi4 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite X205-SLi4:
Laptop Computers - Satellite X205-SLi4
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite X205-SLi4

  • Intel® Core™2 Duo Processor T8100
  • Windows Vista® Ultimate (32-bit)
  • 3GB PC2-5300 DDR2 667MHz SDRAM
  • 320GB: 160GB (7200rpm, Serial ATA) + 160GB (7200rpm, Serial ATA)
  • HD DVD-ROM/DVD SuperMulti (+/- double layer) drive (in one optical drive)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
  • Bluetooth® V2.0 + EDR
  • 104 key US keyboard with 10-key pad
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Dual Mode Pad
  • Internet Launch button
  • Li-Ion (6000mAh)
  • 6-USB (2.0)
Intel® Centrino® Processor
Part Number: PSPBUU-01D00K

Questions? Call us at 800-316-0920
Satellite X205-SLi4 Satellite X205-SLi4
Product description: The Satellite X205 notebook brings gaming to life. Toshiba's 17 inch diagonal WXGA+ and WSXGA+ widescreen display and stunning TruBrite technology. Intel Centrino Duo processor technology teamed with the upgraded NVIDIA GeForce 8700M GT graphics card with 256MB or 512MB of dedicated video RAM provides uninterrupted, unforgettable gaming. Connect to a plasma TV for high definition games. Then amp up the audio with the four built-in Harman Kardon speakers with one subwoofer or connect easily to your home stereo system via an HDMI or S/P DIF audio cable. Serious gamers will like the dual 120GB or 160GB hard drives and upgraded 1GB LAN connectivity for faster downloading. Burn, rip and store more multimedia files with the HD DVD-ROM with Super Multi drive. Enjoy instant-on entertainment thanks to the new Dual Mode Pad.
 

Satellite X205-SLi4 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T8100
Operating System*
Windows Vista® Ultimate (32-bit)
Graphics Engine*
NVIDIA® SLI Dual GeForce® 8600M GT
Graphics Memory*
767MB total: 512MB DDR3 discrete memory + up to 255MB shared memory w/NVIDIA® TurboCache™ technology

Memory and Storage

Memory*
3GB PC2-5300 DDR2 667MHz SDRAM
Hard Drive*
320GB: 160GB (7200rpm, Serial ATA) + 160GB (7200rpm, Serial ATA)
Optical Drive*
HD DVD-ROM/DVD SuperMulti (+/- double layer) drive (in one optical drive)

Audio and Video

Display Size
17.0" widescreen
Display Type*
WSXGA+ with TruBrite® Technology
Display Resolution
1680x1050, Supports 720p content
Audio
4 harman/kardon® stereo speakers with subwoofer, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port)

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.0 + EDR
Modem
Modem
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
Battery
Li-Ion (6000mAh)

Expansion

Media
5-in-1 Bridge Media Adapter
USB Ports
6-USB (2.0)
iLINK
i.LINK™ IEEE-1394
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
Finger Print Reader
Software*
Google Picasa™, McAfee® Internet Security Suite (30-day trial), Microsoft® Office Home and Student 2007 Edition (60-day trial), TOSHIBA ConfigFree®, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA HD DVD Player, TOSHIBA Security Assist, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Dual Mode Pad, Internet Launch button
Weight*
Starting at 9.37 lbs.
Color
Flare Carmine

Satellite X205-SLi4 - Write a Review Close  Close