Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Customer Reviews for l305

Nice Machine with Intel Inside June 09, 2009

POSTED BY: IntelGent, Portland, OR
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"This is a very nice machine. The video card driver is so smart that when I plug in my external monitor, it immediately transfers to it and turns off the integrated LCD. The wireless card can be turned on or off with a switch on the front. USB ports on both sides. Nice DVD player. Very inexpensive and a great deal."

Nice laptop. June 19, 2009

POSTED BY: espica
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"I use this laptop for email, chat and web browsing. It's perfect, very fast."

Very Good Laptop for the price! June 19, 2009

POSTED BY: nicknamenick
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"Battery life only averages 1 - 2 hours. A larger hard drive would have been nice. Bought it with a 160gb drive."

Best Laptop for price June 19, 2009

POSTED BY: RJ, Cedar Rapids, IA
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"This laptop had the best combo of features to price I could find and it's reliability is outstanding"

Great Value!!! June 19, 2009

POSTED BY: lpg gal, TEXAS
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"Great value for a laptop. Price too good to pass up!"

Sleek & Fast June 19, 2009

POSTED BY: Digitalmama, Placerville, CA
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"Great laptop, very fast and easy to set up and use and the price was amazing!"

Really great laptop! June 19, 2009

POSTED BY: busymom, Washington, OK
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"This laptop was a gift and I have been incredibly pleased with it. The giver of this gift feels that Toshiba is the ONLY brand of laptop to get and I have absolutely nothing negative to say about this product. It has features that I haven't "grown into" using yet, and I think this laptop will be everything I need to do my work."

excellent laptop June 19, 2009

POSTED BY: Len, Madison, WI
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"Only problem is with the touch pad, finding the right side of the pad for scolling. There should be a ridge so that, by touch, you can determine the spot to begin scrolling."

Great deal for the thrifty June 19, 2009

POSTED BY: Rodnrobbin
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"A lot of bang for the buck! We are very happy with our purchase."

Great laptop, esp. for the money June 19, 2009

POSTED BY: Greg, Pittsburgh , Pa
For Model: Satellite L305-S5945
Overall rating: 5.0 out of 5

"I've had my laptop for a little over a month and think it's the best laptop I've had so far. I had a Dell previous to this one, It was ok, but the structure of the pc literally fell apart. Yep. the monitor was falling off, and I take care of my things. Who knows. If your looking to buy a pc, you will DEF. never go wrong with buying a Toshiba. Most of my friends have them too. Like I said once before, Toshiba does not make desktops, so they put all their efforts in their pc's. You need look no further.)"