Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Customer Reviews for m305

GREAT SIZE, PERFORMANCE, BEST VALUE August 05, 2008

POSTED BY: Bill, WEST
For Model: Satellite M305-S4822
Overall rating: 5.0 out of 5

"I have owned toshibe laptops since they started making them around 1996 or so. They are ,in general, very reliable and have not yet had one go bad on me. This particular model has excellent performance and quality. I love the light features on the keyboard and buttons, crisp display, lightness, webcam / microphone, and so many other top of the line features. I cannot believe the capacity 250HD and 3GB on this small computer."

perfect, all in one September 28, 2008

POSTED BY: urodoctor, NY
For Model: Satellite M305-S4819
Overall rating: 5.0 out of 5

"i have it for 6 months...no problems at all, terrific in wireless connections , sound and video is all you can need,toshiba is wonderful,performing with no delays at all ,fast and quick responses with multi windows working ......it'll be better if it had a higher graphic card ."

Beautiful laptop, battery ever September 23, 2008

POSTED BY: Rotocaju, Venezuela
For Model: Satellite M305D-S4831
Overall rating: 5.0 out of 5

"Needs a better battery."

awsome laptop!!!!!! March 07, 2009

POSTED BY: cocowboy75, denver co
For Model: Satellite M305D-S4831
Overall rating: 5.0 out of 5

"battery life can be short if you dont fully charge this computer is amazing wi fi is awsome great job guy's!!!!!!!!!!!!!"

it is ok October 30, 2008

POSTED BY: andfl, San Jose, CA
For Model: Satellite M305D-S4828
Overall rating: 5.0 out of 5

"I had no problem with this laptop, i just didn't like the design, it gets dirty too easy and it is very soft."

great performance and mobility October 12, 2008

POSTED BY: LOS, charlottesville,va
For Model: Satellite M305D-S4833
Overall rating: 5.0 out of 5

"i am not a very sufficient computer user , but this laptop has definately helped with getting me further along with what i need to know. this is a great laptop- very lightweight, easy to use and pretty secure when it comes to the internet. i will give it a 9.5 out of 10!!!"

The Best Laptop June 19, 2009

POSTED BY: Manoj, SA ( Saudi Arabia)
For Model: Satellite M305-S4915
Overall rating: 5.0 out of 5

"1. we need at least 4 usb 2.0 2. Online Driver installation ( that means system should automatically deteact from online like HP has this kind of support) because toshbia comes with old driver along with system"

Best laptop I've had yet!!! February 15, 2009

POSTED BY: Buell1125Rguy
For Model: Satellite M305-S4910
Overall rating: 5.0 out of 5

"I have personally owned an HP, Dell and the Toshiba I am using now. I must say, Toshiba blows the other two away. Its does everything I need it to and doesn't seem to have any problems like the others did. Not only is the computer itself fast, but browsing the internet is a breeze."

Pretty darn good Machine April 06, 2009

POSTED BY: Brocnizer, jersey city, nj
For Model: Satellite M305-S4910
Overall rating: 5.0 out of 5

"I use this machine for tasks that most Americans do" Web surfing, email, Microsoft Office, video and picture editing. Very smooth machine with no issues. It doesn't bog down and screen is excellent quality. Although, the screen is very glossy and does have a significant amount of glare if in the right sun light"

What a great computer.... June 19, 2009

POSTED BY: Erinda, Santa Rosa. CA
For Model: Satellite M305-S4910
Overall rating: 5.0 out of 5

"I've used my Toshiba laptop now for 2 months. It is wonderful. The size is great for portability and the screen is clear and bright. I've used it for business and at home and even enjyed playing DVD's on it when traveling. I highly recommend it."