Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Customer Reviews for p305

great laptop May 31, 2009

POSTED BY: DJDrew, Panama City, FL
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"i have owned a few Toshiba laptops they never let me down for the work i do, the P305D is definatly the best one to date"

Very Happy! "I'm lovin' it!" June 19, 2009

POSTED BY: phallen1, Detroit, MI
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"I fell in love with this laptop within minutes of pulling it out of the box and plugging it in. Battery life is short, but that it the only thing I would want to change about this device."

Toshiba Laptops Rock! June 19, 2009

POSTED BY: Mr. Clean, Columbus,Ohio
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"My second Toshiba laptop, they rock! I checked all others befor buying my P305D, nothing out there even came close. The awesome looks, incredible screen and all those jacks, wow! Not to mention those mind blowing speakers! But don't forget what's inside, this box is crammed full. Oh, I forgot the camera, see what I mean so much to remember. Just get one!"

Third Toshiba Laptop owner June 19, 2009

POSTED BY: JCAT, Naples, Fl
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"This is the third Toshiba laptop purchase for me. Toshiba laptops have been very dependable and features are very good. I am a very price conscious shopper and this computer is worth every dollar. It provides more features/options than the competition at a better price point. I have not found a computer to compare it to in the price range. Just wish there was a better battery available."

Love this machine June 19, 2009

POSTED BY: Spoon, Ohio
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"An economical laptop with great features. Clear monitor, full size keyboard with keypad, and 4 USB make this a great machine. Had only one problem and that was turning it off. It would not stay off after I shut down but support talked me thru and all is working great."

wonderful machine June 19, 2009

POSTED BY: Tongue, Lacey, Wa
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"I use my laptop everyday and it has yet to dissapoint me. It has great performance, style, and is one of the easiest to use. I have no complaints and recommend it to all my friends. Thank you Toshiba!!"

June 19, 2009

POSTED BY: boo
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"i am very happy with my laptop it is my fourth laptop it is the best one i every own. it is the first time i own a AMD Turion i am very impress with it. with the memory 4GB and menory speed pc-6400 it is very fast. the hard drive at 320 GB it have more storge than i need. i love the harmon kardon sterco it sound great. the built in webcam & 17''widescreen is very nice. the laptop has a great display"

Pretty Laptop, Good for Movies June 19, 2009

POSTED BY: Missy, Royal Oak, MI
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"The laptop is very sharp looking and the speakers work great while watching movies. I enjoy the large screen with such a great picture. I have not had many problems thus far other than the battery not lasting very long. I do have my settings set for extended battery life and it does not seem to last long at all. The outside cover scratches very easily and quite frankly I don't even know how it could have gotten scratched in the first place. The laptop runs great while on, however it seems like it takes a very long time to actually boot up. Other than those few minor flaws the laptop runs great and I haven't had any performance issues since I purchased it."

love my laptop June 19, 2009

POSTED BY: shy1024, minnetonka,mn55345
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

"The features are awsome and the short cuts are great. I would buy it again."

Blows me away August 11, 2009

POSTED BY: gamegrl, Riverside, Ca.
For Model: Satellite P305D-S8900
Overall rating: 5.0 out of 5

". Love the way it looks and the ease of finding my way thru the internet. It makes playing games a real pleasure. Would definitely recommend it to anyone."