Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Customer Reviews for t115

GREAT LITTLE NETBOOK November 15, 2009

POSTED BY: JAY JAY, GA
For Model: Satellite T115-S1108 Laptop
Overall rating: 4.0 out of 5

"I HAVE HAD THE NETBOOK FOR OVER A WEEK NOW AND I AM SO IMPRESSED, BELIEVE IT OR NOT. THIS IS MY THIRD NETBOOK (2 CHEAP MODEL ACERS) AND THERE IS NO COMPARISON. IF YOU ARE DEBATING SPENDING THE EXTRA MONEY PLEASE DO. THIS THING FEELS LIKE A MINI VERSION OF A REGULAR LAPTOP, WITH THE EXCEPTION OF THE SIZE. THE BATTERY DOES NOT LAST 9 HOURS, MORE LIKE 5-6 IF YOUR USING THE INTERNET ALL THE TIME AND THE ONLY NEGATIVE IS THAT THE SPEAKERS ARE NOT LOAD AT ALL. SO FAR SO GOOD :)"

Good computer w/potential screen issues June 28, 2010

POSTED BY: Spidey, Washington DC
For Model: Satellite T115D-S1121 Laptop
Overall rating: 3.0 out of 5

"I have had this laptop for approx. 2 weeks and for the most part I really like many of the features: small size, light wieght, portable, quick response. But as I type this review I cannot keep the screen from blinking and continually jumping around. It makes it really hard to write or type anything when this is going on and the screen wil not scroll up. Makes me want to take it back to the store. Additionally, I am always getting a vibration message, even when it's not moving."