Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Tecra R940-SMBGX3 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Tecra R940-SMBGX3 Laptop:   
Batteries R940-SMBGX3 Laptop Batteries AC Adapters R940-SMBGX3 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Tecra R940-SMBGX3 Laptop:
Toshiba Tecra R940-SMBGX3 Laptop
Images
IMAGES
 »

Toshiba Tecra R940-SMBGX3 Laptop

  • Intel® Core™ i5-3230M dual core processor
  • Windows 8 Pro
  • 4GB DDR3 memory
  • 640GB 5400 RPM storage
  • AMD Radeon™ HD 7570M 1GB graphics
  • DVD SuperMulti Drive
  • 1366x768 display
  • Intel® 802.11b/g/n wireless
  • 1MP (720p) webcam
  • HDMI output
  • Starting at 4.19 lbs
Intel® Core™ i5 Processor
Part Number: PT43CU-03102K

Questions? Call us at 800-316-0920
Toshiba Tecra R940-SMBGX3 Laptop Toshiba Tecra R940-SMBGX3 Laptop
Product description: Toshiba Tecra R940-SMBGX3 Laptop
 

Toshiba Tecra R940-SMBGX3 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3230M Processor
Operating System*
Windows 8 Pro
Graphics Engine*
AMD Radeon™ HD 7570M
Graphics Memory*
1GB GDDR5 discrete graphics memory

Memory and Storage

Hard Drive*
640GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
2.0MP Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
Intel® 82579LV Gigabit Network Connection

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (66Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port
DisplayPort
No Display port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Hard disk (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 4.19 lbs.
Color
Graphite Black Metallic with Line Pattern

Toshiba Tecra R940-SMBGX3 Laptop - Write a Review Close  Close