Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Tecra R950-SMBNX2 Laptop is not available for sale through Toshibadirect.com. But...
We sell Tecra R950 models that are similar:   
Tecra R950 Toshiba Tecra R950
NEW! Mobile Productivity
Starting at: $829.99   Learn More
We sell batteries and other accessories for the Toshiba Tecra R950-SMBNX2 Laptop:   
Batteries R950-SMBNX2 Laptop Batteries AC Adapters R950-SMBNX2 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Tecra R950-SMBNX2 Laptop:
Toshiba Tecra R950-SMBNX2 Laptop
Images
IMAGES
 »

Toshiba Tecra R950-SMBNX2 Laptop

  • Intel® Core™ i3-2328M dual core processor
  • Windows 8 Pro
  • 4GB DDR3 memory
  • 320GB 7200 RPM storage
  • Intel® HD 3000 integrated graphics
  • DVD SuperMulti Drive
  • 1366x768 display
  • Intel® 802.11b/g/n wireless
  • 1MP (720p) webcam
  • HDMI output
  • Starting at 5.29 lbs
Intel® Core™ i3 Processor
Part Number: PT538U-08G02M

Want to look at similar models available for sale?
Learn More
Questions? Call us at 800-316-0920
Toshiba Tecra R950-SMBNX2 Laptop Toshiba Tecra R950-SMBNX2 Laptop
Product description: Toshiba Tecra R950-SMBNX2 Laptop
 

Toshiba Tecra R950-SMBNX2 Laptop Specifications

Performance

Processor*
Intel® Core™ i3-2328M Processor
Operating System*
Windows 8 Pro
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Hard Drive*
320GB HDD (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
1.0MP Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
Intel® 82579LV Gigabit Network Connection

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port
DisplayPort
No Display port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, Hard disc (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA eco Utility™
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium Spill-resistant Keyboard (black), Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 5.29 lbs.
Color
Graphite Black Metallic with Line Pattern

Toshiba Tecra R950-SMBNX2 Laptop - Write a Review Close  Close