Please wait...action in progress.
Toshiba Unveils Powerful Entertainment PCs That Deliver Superior Performance and HD Graphics
Toshiba Unveils Powerful Entertainment PCs That Deliver Superior Performance and HD Graphics
All-new Qosmio X75 Enthusiast Class Laptop and PX35t All-in-One Touchscreen Desktop Kick Productivity, HD Entertainment and Gaming into High Gear

IRVINE, Calif.—June 3, 2013—Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced its completely redesigned Qosmio® X75 enthusiast-class laptop and PX35t All-In-One Touchscreen Desktop Computer, two powerful entertainment hubs equipped with 4th generation Intel® Core™ processors.

"These entertainment-driven PCs are designed to help consumers do more and be more productive with Windows 8," said Carl Pinto, vice president of marketing, Toshiba America Information Systems, Inc., Digital Products Division. "Both systems enable users to do everything from creating, managing and enjoying HD content, multitasking and playing graphics-intensive games with an amazingly responsive experience."

Qosmio: Raw Performance for Gaming Enthusiasts and Creative Pros
The new enthusiast-class Qosmio X75 laptop pushes the boundaries of power and performance with a blazing-fast 4th generation Intel Core i7 quad core processor1 with Intel® Turbo Boost Technology, four high-speed memory slots configurable up to 32GB2 plus a huge, 17.3-inch diagonal Full HD TruBrite® display3 and tons of high-end entertainment features and hardware, making it ideal for creative pros, advanced users and hardcore gamers. Encased in Toshiba's Black Widow styling in brushed Aluminum, red chrome accents and a glowing red Qosmio logo on the cover, the laptop features a frameless LED-backlit keyboard and 10-key numeric pad, making work and play easy even in dim places.

With NVIDIA® GeForce® GTX 770M discrete graphics4, battery-saving NVIDIA® Optimus™ technology and a massive 3GB of GDDR5 discrete graphics memory, users can power through the latest games with ease. In addition, NVIDIA® CUDA™ Technology unlocks the power of the GPU's processor cores to accelerate the most demanding tasks—such as photo and video editing—delivering incredible performance over traditional CPUs. Users can also load up on games and HD content with dual drive configurations up to 1.25 TB5, configurable with an SSD6, and get creative right out of the box with included full versions of Adobe® Photoshop® Elements 11 and Adobe® Premiere® Elements 11 software.

Enjoy room-filling audio with four premium Harman Kardon® speakers with Slipstream™ port technology that provides more bass output and less distortion for richer, more precise sound and DTS® Studio Sound™, which makes music and video sound more natural and detailed. All of these advanced audio/visual features combined with an optional Blu-ray Disc™ player7 make the Qosmio X75 the ultimate gaming and movie-watching powerhouse. The laptop also provides 4K UltraHD (3840x2160) HDMI® output so users can enjoy their movies and games on the latest 4K TVs and enjoy four times the resolution of full HD content.

Finally, the Qosmio X75 includes Toshiba's convenient Sleep & Music8 and improved USB 3.0 Sleep & Charge9 features to use the laptop as an audio dock and charger for a phone or tablet even when it is in Sleep Mode or off and a full array of speedy USB 3.0 ports10 to help sync, transfer and share content in a snap.

PX35t All-In-One: High-Definition Multimedia Hub for the Home or Dorm Room
More than a mere PC, the PX35t All-In-One Touchscreen Desktop is a PC and multimedia machine combined into one sleekly designed system. It's easy to set up, striking to look at, and uses little desk space. It also includes a huge 23-inch diagonal, Full HD 1080p touchscreen display, a premium sound system and performance-driven features for effortless multitasking, stunning HD entertainment and better digital content creation.

Taking cues from Toshiba's 2013 TV lineup, the PX35t is completely redesigned with Toshiba's sophisticated Skyline styling in silver and fits perfectly in nearly any décor. With a small desktop footprint, it comes with classy edge-to-edge glass with 10-finger multi-touch support and an attractive base, plus a wireless, pre-paired, raised-tile keyboard and modern-looking mouse.

With up to a massive 16GB of RAM and configurable with 4th generation Intel Core i3, Core i5 or Core i7 processors, users can run today's popular software and power though multi-media management, school assignments, games and movies with ease or enjoy broadcast programming from a set-top box with the HDMI input. What's more, everyone in the house can share 1TB of high-speed 7200 RPM storage for videos, files, pictures and music. The PX35t is also equipped with speech recognition software to allow users to control the All-in-One PC with their voice.

For enjoying movies, the PX35t features an integrated DVD drive and pair of premium Harman Kardon stereo speakers that provide high-quality surround sound, while DTS Studio Sound™ delivers deep, rich bass and crystal clear dialog at maximum volume levels without any fluctuations, clipping or distortion.

This PC has all the ports needed to hook into printers and other high-speed devices, including four USB ports, two high-speed USB 3.0 ports, Bluetooth® 4.0 as well as an HDMI-In port for connecting a gaming console or set-top box. Loaded with Toshiba extras, the PX35t also includes Toshiba's newly enhanced USB 3.0 Sleep & Charge that can charge a smartphone, tablet and other devices, even when the PC is off.

Availability
The new Qosmio X75 will be available in mid-June, starting at $1,399.99 MSRP11 . The PX35t will be available in mid-June, starting at $1,029.99 MSRP11.

Both will be available at major retailers and e-tailers nationwide, and direct from Toshiba at ToshibaDirect.com.

Image Gallery: http://bit.ly/QosmioandAIOJune2013.

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS.

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading portable computers; televisions, TV/DVD Combination products, Blu-ray Disc™ and DVD products, and portable devices; imaging products for the security, medical and manufacturing markets; storage products for computers; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 550 consolidated companies, with 202,000 employees worldwide and annual sales surpassing 6.1 trillion yen (US$74 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.

Press Contact
Access Communications
Phone: 949.461.4510
Email: access@tais.toshiba.com

© 2013 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

1. Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com
2. Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com
3. Display. Any small bright dots that may appear on your display are an intrinsic characteristic of the thin film transistors manufacturing technology. See Display Legal Footnote at www.info.toshiba.com
4. Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com
5. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com
6. Solid State Drive Capacity. Drive capacity may vary. One Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Solid State Drive Capacity Legal Footnote at www.info.toshiba.com
7. Blu-ray Disc™ Player Technology. Compatibility and/or performance issues are possible. See Blu-Ray Disc Player Technology Legal Footnote at www.info.toshiba.com
8. Toshiba Sleep & Music. In this mode, the headphone jack and mute functions are disabled. The volume and sound quality will diminish as the speakers not tuned in Windows® mode. Use the volume control on your audio device to adjust sound. Audio line-in cable is not included.
9. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
10. USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
11. Price. Reseller prices may vary. MSRP11 means "Manufacturer's Suggested Retail Price."