Solid State Hybrid Drive
(SSHD)

  • Boost your PC performance
  • Performance, capacity and compatibility—in one
  • 500GB or 1TB of storage capacity

starts at: $


Speedy SSD performance, plus large-capacity storage—in one easy upgrade.

Speed. Responsiveness. And tons of storage. Getting what you want from today’s mobile technology shouldn’t mean making compromises. You want your laptop to have the speed and performance of a solid state drive, without sacrificing the large storage capacity.

Now with the new 2.5” internal Solid State Hybrid Drive (SSHD) from Toshiba, you don’t have to choose. This compact drive provides a convenient and reliable way to upgrade every major brand of laptop computer. It combines our proven, reliable hard drive and NAND technology with a Serial ATA interface to provide increased performance, capacity and compatibility. The performance you want. The storage you need—up to 1TB.


Boost your PC performance
Boost your PC performance
Compatible with most laptops, Toshiba’s internal Solid State Hybrid Drive offers a fast, convenient and reliable way to upgrade your laptop’s capacity and performance. Performing faster than a 7200 RPM HDD, this drive lets you enjoy less waiting, faster page loads, quick transfer rates and split-second gaming fun.
Faster boot times
Faster boot times
In today’s hectic world, every second matters—especially when you’re on deadline, running to your next meeting or anxious to dive into your favorite gaming world. This drive delivers faster boot-up speeds than traditional hard drives, so you can get going—and get playing—faster than ever.
Fits perfectly. Works simply.
Fits perfectly. Works simply.
Toshiba’s hybrid drive is compatible in both physical size and interface with a traditional 2.5-inch HDD. Your system can access the drive through one simple interface, without the need for specific device driver software.
Plenty of room to grow
Plenty of room to grow
Whether you have a ton of digital assets, or just a few, you’ll find this Solid State Hybrid Drive the perfect solution to your storage needs. It comes in two capacities—500GB and a full 1TB of storage capacity. So you can load up without worries.
Value that pays off
Value that pays off
Toshiba’s hybrid drive is a lower-cost alternative to traditional SSDs, while keeping SSD-class performance by the optimized NAND flash memory configuration. More value, plus more responsiveness. Now that’s smart.
Solid State Hybrid Drives

1System Configuration: Intel Core i7CPU at 2.8GHz, 4GB Ram, 64bit OS, Windows 7 Enterprise w/SP1. Test is copying one 4GB file from an SSD to the SSHD.

2System Configuration: Intel Core i7CPU at 2.8GHz, 4GB Ram, 64bit OS, Windows 7 Enterprise w/SP1. BIOS post time not included. Measurement is from first display of Starting Windows screen to Desktop display and Windows tone.