Encore 8 Series Tablets

Average Customer Rating: 4.2 out of 5.0

  • Powerful Windows 8.1 tablet
  • 8-inch diagonal IPS multi-touch HD display
  • Ultraportable design
  • Compatible with Xbox SmartGlass

starts at: $299.99

Skype Unlimited World Offer - Free Calls to landlines and mobiles when you buy a new Toshiba Encore tablet.

A pocket-sized powerhouse.
Light, fast and powerful, the Encore™ tablet is a pocket-sized powerhouse that's built around the apps you love and use everyday.

December 7 - #smilestation in NYC

A right-sized tablet that's great for play, complementary for work.
A right-sized tablet that's great for play, complementary for work.
Totally convenient for both home and away, the Encore™ tablet features an 8-inch diagonal IPS multi-touch HD display that’s ideal for couch-surfing, as well as games, entertainment and productivity while on the go.
A Total Windows 8.1 Tablet Experience.
A Total Windows 8.1 Tablet Experience.
Your best-ever Windows® tablet experience begins now. Specifically designed for Windows 8.1—and so many must-have Microsoft® technologies—you’ve got all you need to have fun, do more and go farther. Get full versions of essential Office applications with the familiar and easy-to-use Microsoft® Office Home & Student 2013. Plus, you can use SkyDrive® cloud storage to store all your files and access them from any Internet-connected device, anywhere, anytime. Synchronize, personalize and share your PC or laptop settings with your Encore™ tablet for a more seamless experience, and share your laptop with the whole family, thanks to multi-user ID support.
More processing power, so you can work and play smarter and harder.
More processing power, so you can work and play smarter and harder.
Encore is powered by the latest-generation Intel Atom processor, offering four cores of efficiency for lightning-fast web browsing, multi-tasking and app-loading, while delivering rich, vibrant visuals for a true next-gen tablet experience.   And because it’s powered by Atom, it’s also energy-efficient and capable of delivering a long battery life rating that keeps up with your busy life on the go.
Tons of Built-in Features, Apps and Extras.
Tons of Built-in Features, Apps and Extras.
The Encore™ tablet offers so much more than the average tablet. Ultrafast Wi-Fi® enables easy streaming of music and movies, while stereo speakers featuring Dolby® Digital Plus will bring your movies, games and music to life. Or you can ditch the wires and use Bluetooth® 4.0 to stream music to your external speakers for an all-around awesome audio experience. Of course, you’ve also got all the essential ports you want and need. You can sync, share and store easily with built-in Micro USB 2.0 and Micro HDMI® ports. Plus you can save and enjoy the music, videos, photos and apps you love with 32GB internal storage, plus a microSD™ slot that’s available for up to 64GB of storage expansion.
Easy Sharing and Streaming with Windows 8 Devices
Easy Sharing and Streaming with Windows 8 Devices
Completely compatible with both Windows 8 apps and Windows® 7 programs, Encore™ offers more seamless integration and content sharing with other Windows® devices than other tablets, Giving Encore an edge for multi-device users looking to stream and share content from room to room.
Make entertainment more amazing
Make entertainment more amazing
With the free Xbox Smartglass app, turn the Encore tablet into a second screen that intelligently interacts with your Xbox to enhance your favorite games, TV shows, sports, music, and movies. And get exclusives on Xbox Video, like the Fast & Furious 6 SmartGlass enhanced experience.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.

2Offer good with Toshiba Encore purchase; must be redeemed by May 31st 2014. Once voucher per customer. Internet and/or mobile service provider fees may apply. Calling to select countries and to landlines only in some countries. See full offer terms at www.skype.com

Bluetooth®
Bluetooth®
Ditch the wires and use Bluetooth® 4.0 to stream music to your external speakers for an all-around awesome audio experience.
InstaGo Technology
InstaGo Technology
Wakes your tablet up the minute you need it, and keeps your apps, data and Live Tiles refreshed and up to date, even while your tablet sleeps.
Skype™
Skype
Optimized dual-array microphones with beam-forming technology for noise reduction and greater sound clarity, plus high-resolution cameras so you can see and share every detail.
SkyDrive®
SkyDrive®
Store all your files and access them from any Internet-connected device with SkyDrive® cloud storage.

Customer Reviews for Encore 8


Fast, efficient and user-friendly

POSTED BY: Sophie B, Atlanta, GA
For Model: Encore™ Tablet (64GB)
Overall rating: 5.0 out of 5

"Great tablet. This was a gift, but my family knew that I wanted something that has Windows. This has Windows 8. It comes with Microsoft Office and that alone makes it wonderful. It's fast, responsive, and easy to use . This is more of a computer than it is a tablet :-) I consider it a mini-laptop with tablet capabilities."

Very portable Windows

POSTED BY: WMM, Sudbury, MA
For Model: Encore™ Tablet (32GB)
Overall rating: 5.0 out of 5

"I bought this as a Christmas present, so my impressions are only from setting it up to be immediately usable when the package is opened on December 25. However, I have a very favorable impression so far. The screen is bright and clear, the sound is quite good for tiny tablet speakers, and the performance seems peppy. The only problem I had in setting up the tablet was with installation of Microsoft Office, which got as far as 89% and no further; it prompted me to attach to the Internet again so it could complete, but I was already attached to the Internet. Word, at least, seems to work okay, even though I didn't complete the process, so I don't know if I'm missing anything significant from that omitted 11%. All the connections seem to work flawlessly; I installed a Bluetooth keyboard and mouse with no trouble, the micro-HDMI output worked perfectly with an Acer micro-HDMI to VGA adapter feeding my monitor, my 32GB microSD card popped in just fine and came up as drive D:, and my USB OTG cable worked great with a flash drive I had sitting around. The only drawback is that the USB port is used for both charging and USB peripherals, so you can't do both at the same time. There are hardware hacks that probably get around that problem, but it's more of an inconvenience than a serious issue for me. Bottom line, I think it's going to be very useful and a lot of fun for the person I bought it for, so I'm very pleased with my purchase."