Encore™ 2 WT8-B264 Tablet


General

Model Name
Encore™ 2 WT8-B264 Tablet
Model Number
WT8-B264
Platform
Windows 8.1 with Bing
Office 365 Personal* 1-year. Activation required within limited time.

Screen

Display*
8.0” diagonal widescreen WXGA display (1280 x 800)
Display Type
10 point multi-touch, 16:10 aspect ratio, In-plane switching (IPS) screen technology, LED Backlit
Aspect Ratio
16:10

Technology

Processor*
Intel® Atom® Processor Z3735F (2MB Cache, Up to 1.83GHz)
Graphics*
Mobile Intel® HD graphics with shared graphics memory
Memory
2GB (on board)
Storage*
64GB eMMC
Sensors
Digital Compass, GPS, Gyroscope, 3-axis Accelerometer

Audio

Speakers
Stereo Speakers
Sound Technologies
Dolby Digital Plus

Camera

Front Camera
Front 1.2MP Fixed Focus HD Camera
Rear Camera
Rear 5.0MP Auto Focus HD Camera

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA Favorites, TOSHIBA Storage Place, TOSHIBA System Driver, TOSHIBA Travel Place, TOSHIBA TruCapture, TOSHIBA Service Station, TOSHIBA Start Place, TOSHIBA User's Guide
Third Party Applications*
Amazon, Amazon Kindle, Dolby Digital Plus, eBay, Hulu Plus, Norton™ Internet Security (30-day trial subscription), Netflix®

Connectivity

HDMI
None
USB
Micro-USB 2.0
SD Card Slot
Micro SD/SDHC/SDXC Card slot
Headphone Jack
Headphone and microphone combo port
Docking Connector
No
AC Adapter
10W (5V 2A) 100-240V/50-60Hz AC Adapter

Wireless & Networking

WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n) + Bluetooth® v 4.0
Bluetooth®
Bluetooth® v4.0

Physical Design & Finish

Battery
Lithium Ion battery pack (1-cell/15Wh) --non user replaceable battery
Battery Life
Up to 11.1 hours
Buttons
Power, Volume Control, Windows Start button
Weight*
Starting at 0.83 lbs.
Finish/Color
Matte Satin Gold Finish
Warranty*
1 Year Standard Limited Warranty
  • $259.99
  • See in Cart
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $259.99
  • »
  • Free Shipping

add to cart
  • Product summary This product is prebuilt.
  • Windows 8.1 with Bing
    Office 365 Personal* 1-year. Activation required within limited time.
  • Intel® Atom® Processor Z3735F (2MB Cache, Up to 1.83GHz)
  • 2GB (on board)
  • 64GB eMMC
  • Front 1.2MP Fixed Focus HD Camera
  • Rear 5.0MP Auto Focus HD Camera
  • None
  • Micro-USB 2.0
  • Micro SD/SDHC/SDXC Card slot
  • Wi-Fi® Wireless networking (802.11b/g/n) + Bluetooth® v 4.0
  • Bluetooth® v4.0
  • Matte Satin Gold Finish
  • 1 Year Standard Limited Warranty
  • Accessories Added: