Please wait...action in progress.
Toshiba 32GB FlashAir™ II Wireless SD Card
Images
IMAGES
 »

Toshiba 32GB FlashAir™ II Wireless SD Card

Part Number: PFW032U-1BCW
Average Customer Rating: 
Read 7 reviews  /  Write a review

 
List Price:
$99.99
Instant Savings:
-$30.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/26/2015.
Learn More
Toshiba 32GB FlashAir™ II Wireless SD Card Toshiba 32GB FlashAir™ II Wireless SD Card
Rated 2.5714/5 based on 7 customer reviews
$69.99 In stock
Product description: Toshiba 32GB FlashAir II Wireless SD Memory Card
 

Toshiba FlashAir™ II Wireless SD Card has a built-in wireless LAN chip with antenna to allow wireless communications. It also has built-in functions of web server and Wi-Fi access point. These features allow any device with WLAN function (e.g. laptop, tablet, smart phone) to access the data stored on the SD Card without the need to remove the card or plug a cable to the camera. You can view or download the content on the SD card via free iOS and Android app or web browser (no internet connection required).

In addition to Class 10 speed for faster data transfer, FlashAir™ II also includes the Internet pass-thru feature which allows you to transfer photos from FlashAir™ II to your mobile devices via Wi-Fi, and then email or upload them to social media without having to reconnect to the wireless network to go online.

Toshiba FlashAir™ II Wireless SD Card supports simultaneous access from up to 7 devices. You can take photos with your digital camera loaded with FlashAir™ II Wireless SD Card and these photos can be accessed and stored on multiple PCs, tablets or smart phones on the spot. Better yet, no internet connection is required to access the SD card.

Toshiba FlashAir™ II Wireless SD Card is easy to set up as there is special driver or software installation required on your device. Just like the regular wireless LAN access point, the wireless connection can be secured with WEP, WPA or WPA2.

Toshiba NAND Flash Memory is built with leading-edge technology in one of the world’s largest and most advanced NAND flash fabrication facilities. As the inventor of NAND Flash and world’s most experienced NAND Flash manufacturer, Toshiba’s removable storage solutions offer industry-proven quality and reliability with leading speeds, performance, and capacities.

Features:

  • Wireless data Transfer
  • Easy to set up
  • Low power consumption
  • Multiple Platforms, Simultaneous Connections
  • 5-year limited standard warranty included

Specifications:

  • Capacity: 32GB
  • Speed Class 10
  • Weight: Approx 2g
  • Dimensions: 32.0mm(L) x 24.0mm(W)"W x 2.1mm(T)D

In the Box:

  • Toshiba FlashAir II™ 32GB Wireless SD Memory Card
  • Jewel Case
  • Quick Start Guide
  • 5-Year Standard Limited Warranty

Toshiba 32GB FlashAir™ II Wireless SD Card - Write a Review Close  Close