Please wait...action in progress.
Sorry, Flat Display - LCD, 50"+ is not available for sale through Toshibadirect.com. But...
We can give you details about the Flat Display - LCD, 50"+:

Flat Display - LCD, 50"+

  • Screen Size: 64.6" diagonal widescreen
  • Display Type: LCD
  • Refresh Rate: ClearFrame™ 120Hz
Energy Guide Sheet
Part Number: 65HT2U
Average Customer Rating: 
Read 9 reviews  /  Write a review

List Price: $1,799.99
Questions? Call us at 800-316-0920
Flat Display - LCD, 50"+ Flat Display - LCD, 50"+
Rated 3.5833/5 based on 9 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Flat Display - LCD, 50"+ Specifications

Summary

Screen Size Class
65"
Screen Size
64.6" diagonal widescreen
Display Type
LCD
Refresh Rate
ClearFrame™ 120Hz

Video

Video Resolution*
1080p
Local Dimming
No
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
3 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port

Features

3D Capability*
No
Internet Capability*
No
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Remote Control

Physical Description

Width
17.55" (17.55" with stand)
Height
37.84" (40.81" with stand)
Depth
4.09" (18.00" with stand)
Width (Shipping)
66.54"
Height (Shipping)
43.23"
Depth (Shipping)
11.02"
Weight
91.25 lbs (99.18lbs with stand)
Weight (Shipping)
117.19 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

Flat Display - LCD, 50"+ - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.