Toshiba 32L1300U 32" Class 720P LED TV


Not too big. Not too small.

The 32” class L1300U is the perfect sleek, slim and unobtrusive television for use as your primary TV or as an extra TV for your master bedroom. Completely new and elegantly designed with curved corners and a sleek stand, the 32” class L1300U features an energy-efficient LED backlight for bright sharp images and ClearScan® 120Hz technology that doubles the refresh rate for clearer fast motion video. It also features Dynamic Picture Mode for maximum contrast, clarity and color saturation and the versatility of a full set of connections. Beautifully designed and perfectly sized, you can leave it on its stand or mount it anywhere you want a TV that’s perfect for any room.

BYE-BYE,BLUR

Enjoy clearer fast-action sports and video with ClearScan® 120Hz, which doubles the screen refresh rate.

ClearScan® On Off

* The above simulated images are intended to help illustrate how a specific function operates and are not indicative of actual relative differences.


Beautiful, Ultra-slim design

Energy-efficient LED backlight for vibrant HD picture quality with sharp contrast for lifelike images.


Listen Up

Enjoy clear, well-balanced sound with Audyssey EQ® and ABX audio technologies.


Dynamic Picture Mode

DYNAMIC PICTURE MODE

Get set for maximum contrast, clarity and color saturation with a Dynamic Picture Mode.

Colormaster

COLORMASTER™

Easily adjust hue, saturation and brightness using ColorMaster™ for complete six-color management.

Pull Out All the Stops - Game Mode

Pull Out All the Stops - Game Mode

For diehard gamers, a special Game Mode reduces controller delay for edge-of-your seat action.

This model includes

ClearScan® 120Hz
ClearScan® 120Hz
Get awesome, crisp images for quick-action sports and other fast-motion video.
Gaming mode
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay. Learn More »
Dynamic Picture Mode
Dynamic Picture Mode
Dynamic Picture Mode creates the right amount of “pop,” and provides more colors, finer details, less visual noise and brighter, realistic pictures.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
HDMI-CEC
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
Audyssey®  Audio Technology
Audyssey® Audio Technology
Advanced audio technologies include Audyssey EQ® and Audyssey ABX™ for clear, well-balanced sound. Learn More »
ENERGY STAR® TV
ENERGY STAR® TV
TVs earning the ENERGY STAR® meet strict energy efficiency guidelines set by the U.S. EPA. Learn More »

MSRP: $319.99

not available for sale from
the toshiba online store

  • TV summary
  • 31.5" diagonal widescreen
  • 720p
  • LED TV
  • ClearScan® 120Hz
  • 11.9 lbs (12.8 lbs with stand)
  • 200mm x 200mm