Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Sorry, Toshiba 40S51U 40" LED Net TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 40S51U 40" LED Net TV:

Toshiba 40S51U 40" LED Net TV

  • Screen Size: 40" diagonal widescreen
  • Display Type: LED
  • Refresh Rate: 60Hz
Energy Guide Sheet
Part Number: 40S51U
Average Customer Rating: 
Read 17 reviews  /  Write a review

List Price: $899.99
Questions? Call us at 800-316-0920
Toshiba 40S51U 40" LED Net TV Toshiba 40S51U 40" LED Net TV
Rated 3.1852/5 based on 17 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 40S51U 40" LED Net TV Specifications

Summary

Screen Size Class
40"
Screen Size
40" diagonal widescreen
Display Type
LED
Refresh Rate
60Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1

Features

DLNA Certified
Yes
Internet Capability*
Yes
Built-in WiFi
Yes
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Universal Remote

Physical Description

Width
37.83" (37.83" with stand)
Height
23.50" (25.25" with stand)
Depth
1.38" (8.67" with stand)
Width (Shipping)
44.17"
Height (Shipping)
28.03"
Depth (Shipping)
6.34"
Weight
28.0 lbs (31.97 lbs with stand)
Weight (Shipping)
40.79 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

Toshiba 40S51U 40" LED Net TV - Write a Review Close  Close