Toshiba 50L1450U 50" Class 1080P LED TV


Summary

Screen Size Class
50"
Screen Size
49.5" diagonal widescreen
Display Type
LED
Refresh Rate
ClearScan® 120Hz
Design
Slim Bezel Design & High Gloss Black

Video

Video Resolution*
1080p
Gaming Mode
Yes
Dynamic Picture Mode
Yes

Audio

Audyssey® Audio Technology
Audyssey EQ® , Audyssey ABX™

Inputs/Outputs

Composite
1 (shared)
HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

Built-in WiFi
No
Remote Control*
Remote Control
ENERGY STAR® TV
Yes

Physical Description

Width
44.20" (44.20" with stand)
Height
26.1" (28.5" with stand)
Depth
2.5" (9.4" with stand)
Width (Shipping)
49.9"
Height (Shipping)
30.1"
Depth (Shipping)
6.0"
Weight
34.0 lbs (37.5 lbs with stand)
Weight (Shipping)
44.3 lbs

MSRP: $899.99

not available for sale from
the toshiba online store

Shop At Retailers »

The Toshiba Authorized Dealer Page helps you identify the nearest authorized Toshiba reseller in stores and online in the United States for Toshiba Visual Products.

Purchasing Toshiba products from an authorized reseller ensures and provides very important benefits:

  • The most up to date Toshiba product information, product pricing and latest promotional offers.
  • Knowledge that Toshiba products were purchased by trusted resellers directly from Toshiba or an authorized Toshiba distributor.
  • Product and technical support for your purchase from an authorized Toshiba service center.
  • Authorized resellers receive ongoing product and service updates from the Toshiba reseller support teams.

Not all TV models are available from all retailers. Please see retailers or retailers' websites for available models.

Authorized Toshiba TV Retail and Internet Retailers

ABT American B & H Photo Video Pro Audio Beach Camera Best Buy
BransMart U.S.A. Conn's HomePlus curacao Electronic Express Fry's.com
hhgregg kmart Nebraska Furniture Mart Paul's TV P.C. Richard & Son
RC Willey Sears stereo advantage TigerDirect.com

online internet dealers

Amazon CDW Micro Center newegg.com QVC
radioshack Walmart
  • TV summary
  • 49.5" diagonal widescreen
  • 1080p
  • Ultra-Slim LED
  • ClearScan® 120Hz
  • 34.0 lbs (37.5 lbs with stand)