Toshiba 50L1450U 50" Class 1080P LED TV


Summary

Screen Size Class
50"
Screen Size
49.5" diagonal widescreen
Display Type
LED
Refresh Rate
ClearScan® 120Hz
Design
Slim Bezel Design & High Gloss Black

Video

Video Resolution*
1080p
Gaming Mode
Yes
Dynamic Picture Mode
Yes

Audio

Audyssey® Audio Technology
Audyssey EQ® , Audyssey ABX™

Inputs/Outputs

Composite
1 (shared)
HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

Built-in WiFi
No
Remote Control*
Remote Control
ENERGY STAR® TV
Yes

Physical Description

Width
44.20" (44.20" with stand)
Height
26.1" (28.5" with stand)
Depth
2.5" (9.4" with stand)
Width (Shipping)
49.9"
Height (Shipping)
30.1"
Depth (Shipping)
6.0"
Weight
34.0 lbs (37.5 lbs with stand)
Weight (Shipping)
44.3 lbs

MSRP: $899.99

not available for sale from
the toshiba online store

  • TV summary
  • 49.5" diagonal widescreen
  • 1080p
  • Ultra-Slim LED
  • ClearScan® 120Hz
  • 34.0 lbs (37.5 lbs with stand)