Toshiba 50L2200U 50" Class 1080P LED HD TV

Average Customer Rating:
Energy Guide Energy Star

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Summary

Screen Size Class
50"
Screen Size
49.11" diagonal screensize
Display Type
LED
Refresh Rate
60Hz
Design
Aero Cosmetic Design™

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes
Dynamic Picture Mode
Yes

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

3D Capability*
No
Internet Capability*
No
Built-in WiFi
No
Remote Control*
Remote Control
ENERGY STAR® TV
Yes

Physical Description

Width
45.7" (45.7" with stand)
Height
28.2" (30.1" with stand)
Depth
3.2" (11.3" with stand)
Width (Shipping)
54.8"
Height (Shipping)
31.3"
Depth (Shipping)
6.9"
Weight
39.68 lbs (45.50 lbs with stand)
Weight (Shipping)
63.93 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm
  • $899.99
  • -$200.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $699.99
  • »
  • Free Ground Shipping

add to cart
  • TV summary This product is prebuilt.
  • 49.11" diagonal screensize
  • 1080p
  • LED TV
  • 60Hz
  • 39.68 lbs (45.50 lbs with stand)
  • 400mm x 400mm
  • Accessories Added: