Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Sorry, Toshiba 55VX700U 55" Class 1080P LED HD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 55VX700U 55" Class 1080P LED HD TV:
Toshiba 55VX700U 55
Images
IMAGES
 »

Toshiba 55VX700U 55" Class 1080P LED HD TV

  • Screen Size: 54.6" diagonal widescreen
  • Display Type: LED
  • Native Display Resolution: 1920x1080
  • Refresh Rate: ClearFrame™ 120Hz
Part Number: 55VX700U
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Toshiba 55VX700U 55" Class 1080P LED HD TV Toshiba 55VX700U 55" Class 1080P LED HD TV
Rated 4.5/5 based on 2 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 55VX700U 55" Class 1080P LED HD TV Specifications

Summary

Screen Size Class
55"
Screen Size
54.6" diagonal widescreen
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
ClearFrame™ 120Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
n/a
Gaming Mode
Yes
Cinema Mode 24fps Capability*
5:5 Pull-Down & Smooth Mode
Film Stabilization
n/a
PixelPure 5G
Yes
Resolution+™*
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1

Features

3D Capability*
No
DLNA Certified
Yes
Internet Capability*
Enhanced Net TV™ (Netflix®, YouTube®, Blockbuster®), Yes
InstaPort Fast HDMI Switching
Yes
Remote Control*
5 item Universal Remote

Physical Description

Width
50.52" (50.52" with stand)
Height
30.36" (33.55" with stand)
Depth
1.15" (14.02" with stand)
Width (Shipping)
56.89"
Height (Shipping)
34.57"
Depth (Shipping)
8.98"
Weight
61.6 lbs (72.1 lbs with stand)
Weight (Shipping)
84.0 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

Toshiba 55VX700U 55" Class 1080P LED HD TV - Write a Review Close  Close