Please wait...action in progress.
Sorry, Toshiba 40L3400U 40" Class 1080P LED Smart TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 40L3400U 40" Class 1080P LED Smart TV:
Toshiba 40L3400U 40
Images
IMAGES
 »

Toshiba 40L3400U 40" Class 1080P LED Smart TV

  • Screen Size: 40" diagonal widescreen
  • Display Type: LED
  • Refresh Rate: ClearScan® 120Hz
Part Number: 40L3400U
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Toshiba 40L3400U 40" Class 1080P LED Smart TV Toshiba 40L3400U 40" Class 1080P LED Smart TV
Rated 3.3333/5 based on 2 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Toshiba 40L3400U 40" Class 1080P LED Smart TV Specifications

Summary

Screen Size Class
40"
Screen Size
40" diagonal widescreen
Display Type
LED
Refresh Rate
ClearScan® 120Hz
Design
Gun Metal Deco & Frame Stand

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes
Dynamic Picture Mode
Yes
ColorMaster
Yes
CQ Engine
Yes

Inputs/Outputs

Composite
1 (shared)
HDMI*
3 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port

Features

Built-in WiFi
Yes
Remote Control*
Remote Control
Smart TV
Key Media Apps (Netflix® and YouTube™), MediaShare (DLNA®)
ENERGY STAR® TV
Yes

Physical Description

Width
36.5" (36.5" with stand)
Height
21.6" (23.1" with stand)
Depth
2.7" (7.6" with stand)
Width (Shipping)
39.3"
Height (Shipping)
26.7"
Depth (Shipping)
5.7"
Weight
20.3 lbs (20.9 lbs with stand)
Weight (Shipping)
27.6 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

Toshiba 40L3400U 40" Class 1080P LED Smart TV - Write a Review Close  Close