Toshiba 55L7400U 55" Class 1080P LED Smart TV

Energy Guide

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Summary

Screen Size Class
55"
Screen Size
54.6" diagonal widescreen
Display Type
Radiance Full Array LED Panel
Refresh Rate
ClearScan® 240Hz
Design
Silver Deco & Frame Stand

Video

Video Resolution*
1080p
Local Dimming
Yes
Gaming Mode
Yes
Dynamic Picture Mode
Yes
ColorMaster
Yes
CQ Engine
Dual + Single Core

Inputs/Outputs

Composite
2 (1 shared)
HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1
IR Blaster Out
Yes

Features

Built-in WiFi
Yes
Remote Control*
Universal Remote
Smart TV
Cloud ePortal, Flip Bar, Key Media Apps (Netflix®, YouTube®, Pandora®, CinemaNow™, etc) ), MediaShare , Open Browser, SearchAll, MediaGuide, eManual
ENERGY STAR® TV
Yes

Physical Description

Width
48.9" (48.9" with stand)
Height
28.2" (29.8" with stand)
Depth
2.6" (7.5" with stand)
Width (Shipping)
55.4"
Height (Shipping)
32.2"
Depth (Shipping)
7.3"
Weight
33.7 lbs (36.2 lbs with stand)
Weight (Shipping)
48.5 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm
  • $1,499.99
  • -$400.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,099.99
  • »
  • Free Ground Shipping

add to cart
  • TV summary This product is prebuilt.
  • 54.6" diagonal widescreen
  • 1080p
  • LED TV
  • ClearScan® 240Hz
  • 33.7 lbs (36.2 lbs with stand)
  • 400mm x 400mm
  • Accessories Added: