Please wait...action in progress.
Sorry, TOSHIBA 24V4260U 24" TV / is not available for sale through Toshibadirect.com. But...
We can give you details about the TOSHIBA 24V4260U 24" TV /:

TOSHIBA 24V4260U 24" TV /

  • Screen Size: 23.6" diagonal widescreen
  • Display Type: LED
  • Refresh Rate: 60Hz
Energy Guide Sheet
Part Number: 24V4260U
Be the first to write a review

List Price: $369.99
Questions? Call us at 800-316-0920
TOSHIBA 24V4260U 24" TV / TOSHIBA 24V4260U 24" TV /
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

TOSHIBA 24V4260U 24" TV / Specifications

Summary

Screen Size Class
24"
Screen Size
23.6" diagonal widescreen
Display Type
LED
Refresh Rate
60Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes
Dynamic Picture Mode
Yes

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

Internet Capability*
No
Remote Control*
Included
ENERGY STAR® TV
Yes

Physical Description

Width
22.94" (22.94" with stand)
Height
14.62" (16.17" with stand)
Depth
2.56" (9.18" with stand)
Width (Shipping)
25.66"
Height (Shipping)
17.99"
Depth (Shipping)
5.19"
Weight
11.7 lbs (13.2 lbs with stand)
Weight (Shipping)
18.7 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
100mm x 100mm

TOSHIBA 24V4260U 24" TV / - Write a Review Close  Close