Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Sorry, Toshiba BDX1100 Blu-Ray Player is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba BDX1100 Blu-Ray Player:
Toshiba BDX1100 Blu-Ray Player
Images
IMAGES
 »

Toshiba BDX1100 Blu-Ray Player

Part Number: BDX1100
Average Customer Rating: 
Read 9 reviews

Questions? Call us at 800-316-0920
Toshiba BDX1100 Blu-Ray Player Toshiba BDX1100 Blu-Ray Player
Rated 3.2/5 based on 9 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba BDX1100 Blu-Ray Player Specifications

Summary

Video Resolution*
1080p

Video

Full HD 1080p/24fps*
Yes
Playable Disk Types*
BD-R, BD-RE, BD-ROM, CD, CD-DA, CD-R, CD-RW, DVD-R, DVD-RW, DVD-Video
Progressive Scan 3:2 Pulldown
No
Video Upconversion*
720p, 1080p, 1080i
Multi-Camera Angle Select
Yes
Multi-Subtitle Select
Yes

Audio

JPEG Viewer*
Yes
Dolby® Digital
Yes
Dolby® Digital Plus
Yes
Dolby® True HD
Yes
LCPM
Yes
WMA & MP3 Playback*
MP3 Only
Analog 2ch Audio
1

Inputs/Outputs

Digital Audio Out
1 Coaxial
HDMI®
1
RCA Video (Composite)
1 Output
SD Card (with SDHC)
1
Ethernet Port
1
USB Port
No

Features

HDMI® CEC*
Yes
3D Capability*
No
BD-Live™*
Yes
Remote Control*
Included
Built-in VCR
No

Physical Description

Width
14.17"
Height
2.13"
Depth
9.13"
Width (Shipping)
16.85"
Height (Shipping)
4.57"
Depth (Shipping)
12.83"
Weight
3.74 lbs
Weight (Shipping)
5.29 lbs

Toshiba BDX1100 Blu-Ray Player - Write a Review Close  Close