Please wait...action in progress.
Sorry, Toshiba SD-V296 DVD/VCR Player is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba SD-V296 DVD/VCR Player:
Toshiba SD-V296 DVD/VCR Player
Images
IMAGES
 »

Toshiba SD-V296 DVD/VCR Player

Part Number: SD-V296
Average Customer Rating: 
Read 16 reviews

Questions? Call us at 800-316-0920
Toshiba SD-V296 DVD/VCR Player Toshiba SD-V296 DVD/VCR Player
Rated 1.6667/5 based on 16 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba SD-V296 DVD/VCR Player Specifications

Video

Multi-Camera Angle Select
Yes
Multi-Subtitle Select
Yes

Audio

JPEG Viewer*
Yes
Dolby® Digital
Yes
Dolby® Digital Plus
No
Dolby® True HD
No

Inputs/Outputs

Digital Audio Out
1 Coaxial
S-Video
Yes
RCA Video (Composite)
2 Input, 1 Output
RCA Audio (L/R Analog)
1 Output, 2 Input
SD Card (with SDHC)
No
Ethernet Port
No
USB Port
No

Features

HDMI® CEC*
No
BD-Live™*
No
Remote Control*
Included
Built-in VCR
Yes
One Touch Recording*
Yes

Physical Description

Width
17.14"
Height
3.70"
Depth
9.18"
Width (Shipping)
21.24"
Height (Shipping)
7.17"
Depth (Shipping)
13.47"
Weight
5.95 lbs
Weight (Shipping)
7.7 lbs

Toshiba SD-V296 DVD/VCR Player - Write a Review Close  Close