Please wait...action in progress.
Sorry, Blu-ray Player is not available for sale through Toshibadirect.com. But...
We can give you details about the Blu-ray Player:

Blu-ray Player

Part Number: BDK23
Be the first to write a review

List Price: $69.99
Questions? Call us at 800-316-0920
Blu-ray Player Blu-ray Player
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Blu-ray Player Specifications

Summary

Video Resolution*
1080p
Cosmetic Design
Aero Cosmetic Design

Video

Full HD 1080p/24fps*
Yes
Video Upconversion*
1080p, 1080p-24fps, 1080i, 720p

Audio

JPEG Viewer*
Yes
Dolby® True HD
Yes
WMA & MP3 Playback*
Yes

Inputs/Outputs

MediaShare (DLNA)
Yes
Ethernet Port
1, Yes
USB Port
1
USB Video
Yes

Features

ENERGY STAR® Qualified
Yes
Smart BD
Yes
HDMI® CEC*
Yes
3D Capability*
No
Streaming Services*
CinemaNow, Netflix®, YouTube™, Pandora®, VUDU®, Hulu Plus, Picasa
BD-Live™*
Yes
Remote Control*
Included

Physical Description

Width
14.2"
Height
1.4"
Depth
7.4"
Width (Shipping)
16.2"
Height (Shipping)
3.2"
Depth (Shipping)
10.4"
Weight
2.0 lb
Weight (Shipping)
3.2 lbs

Blu-ray Player - Write a Review Close  Close