Please wait...action in progress.
Sorry, Toshiba BDX1100 Blu-Ray Player is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba BDX1100 Blu-Ray Player:
Toshiba BDX1100 Blu-Ray Player
Images
IMAGES
 »

Toshiba BDX1100 Blu-Ray Player

Part Number: BDX1100
Average Customer Rating: 
Read 9 reviews

Questions? Call us at 800-316-0920
Toshiba BDX1100 Blu-Ray Player Toshiba BDX1100 Blu-Ray Player
Rated 3.2/5 based on 9 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba BDX1100 Blu-Ray Player Specifications

Summary

Video Resolution*
1080p

Video

Full HD 1080p/24fps*
Yes
Playable Disk Types*
BD-R, BD-RE, BD-ROM, CD, CD-DA, CD-R, CD-RW, DVD-R, DVD-RW, DVD-Video
Progressive Scan 3:2 Pulldown
No
Video Upconversion*
1080i, 1080p, 720p
Multi-Camera Angle Select
Yes
Multi-Subtitle Select
Yes

Audio

JPEG Viewer*
Yes
Dolby® Digital
Yes
Dolby® Digital Plus
Yes
Dolby® True HD
Yes
LCPM
Yes
WMA & MP3 Playback*
MP3 Only
Analog 2ch Audio
1

Inputs/Outputs

Digital Audio Out
1 Coaxial
HDMI®
1
RCA Video (Composite)
1 Output
SD Card (with SDHC)
1
Ethernet Port
1
USB Port
No

Features

HDMI® CEC*
Yes
3D Capability*
No
BD-Live™*
Yes
Remote Control*
Included
Built-in VCR
No

Physical Description

Width
14.17"
Height
2.13"
Depth
9.13"
Width (Shipping)
16.85"
Height (Shipping)
4.57"
Depth (Shipping)
12.83"
Weight
3.74 lbs
Weight (Shipping)
5.29 lbs

Toshiba BDX1100 Blu-Ray Player - Write a Review Close  Close