Toshiba CAMILEO® X416 HD Camcorder

Average Customer Rating:

Summary

Screen Type
LCD Touch
Screen Size
3"
Max Video Resolution
1080p/30fps
Digital Still Megapixel
16MP Interpolated
Recording Format
MP4 (H.264) - Videos, JPG - Photos

Physical Description

Width
2.1"
Length
4.7"
Height
2.4"

Main Specifications

Lens
F3.5 - F4.1
Image Sensor
5MP BSI CMOS Sensor
Optical Zoom
23X
Digital Zoom
120X
On Board Memory
Built-in 16GB flash memory
Expansion
SD/SDHC/SDXC up to 128GB
Still Picture Resolution Options
5MP (2592 x 1944), 3MP (2048 x 1536), 16MP (4608 x 3456)
Video Resolution Options
HD (1280x720p/30fps), FHD (1920x1080p/30fps), HD (1280x720p/60fps), VGA (640x480/30fps)
Exposure
Auto
White Balance
Daylight, Tungsten, Auto, Fluorescent
Scene Mode
Auto, Backlight, Night, Skin
Filter Mode
Negative, Black & White, Auto, Classic (Sepia)
Self-timer
Approx. 10 sec.
Light
On, Off, Digital Light
Video Stabilization
Electronic Image Stabilization
File Format (video)
MP4
Power Saving Mode
Auto off after approx. 3 Minutes
Battery Video Recording Time
Approx. 1h40
AC Adapter Charging Time
4 hr
Photos Taken Vs. Capacity (1GB SD)
1GB SD: 16 megapixel (interpolated) = 426 photos
System Requirements [PC]
Microsoft® Windows XP / Vista® / Windows® 7, available USB 2.0 port, Intel Pentium 4, 2.4GHz above, 1GB free hard disk space, 512MB RAM, 4X CD-ROM
System Requirement [Mac]
DVD-Rom, Mac OS 10.6 or above, 1GB RAM, 1GB free hard disk space, Intel® Core™ 2.4GHz or above, USB 2.0 Port
Box Content
AV with mini USB cable, Camileo Uploader (software for Windows® based systems), Li-Ion rechargable battery, Quick Start Guide, Software CD (User's Manual, warranty information, ArcSoft video and photo editing software), cleaning cloth, deluxe soft case, lens cover set (lens cover and strap), mini HDMI cable, mini USB cable, power adapter, remote control
Approximate Video Recording Capacity - MPEG4
1 GB SD: FHD (1080p) = 11:30 min, HD (720/60fps) = 11:30 min, HD (720p/30fps) = 17:15, VGA (480/30fps) = 34:30 min
  • $319.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $319.99

add to cart
  • Accessories Added: