Please wait...action in progress.
Sorry, TOSHIBA BDX1400 BLU RAY P is not available for sale through Toshibadirect.com. But...
We can give you details about the TOSHIBA BDX1400 BLU RAY P:

TOSHIBA BDX1400 BLU RAY P

Part Number: BDX1400
Be the first to write a review

List Price: $129.99
Questions? Call us at 800-316-0920
TOSHIBA BDX1400 BLU RAY P TOSHIBA BDX1400 BLU RAY P
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

TOSHIBA BDX1400 BLU RAY P Specifications

Summary

Video Resolution*
1080i, 1080p, 480i, 480p, 720p

Video

Full HD 1080p/24fps*
Yes
Playable Disk Types*
BD-R, BD-RE, BD-ROM, CD-DA, CD-R, CD-RW, DVD, DVD+RW, DVD-R, DVD-ROM, DVD-RW, DVD-Video

Audio

DTS-HD® High Resolution Audio
Yes
DTS-HD® Master Audio
Yes

Inputs/Outputs

Digital Audio Out
1 Coaxial
HDMI®
1
Ethernet Port
1
USB Video
Yes

Features

ENERGY STAR® Qualified
Yes
HDMI® CEC*
Yes
3D Capability*
No
BD-Live™*
Yes
Remote Control*
Included

Physical Description

Width
11.43"
Height
7.1"
Depth
1.42"
Width (Shipping)
13.4"
Height (Shipping)
10.1"
Depth (Shipping)
3.2"
Weight
1.9 lbs
Weight (Shipping)
2.7 lbs

TOSHIBA BDX1400 BLU RAY P - Write a Review Close  Close