Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 4 out of 5 4 out of 5
This Device made my TV as a smart TVDecember 22, 2013
by Mostafa from Ottawa
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
I really had decided to buy a smart TV even though my TV has good picture quality, but now I see that I can see my own movies be USB on it and can see Netflix and Youtube on it. but working with the Apps on it was not so easy
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 1 out of 5 1 out of 5
BDX6400 Media center huge disappointmentDecember 25, 2013
by Idahorob from Blackfoot, ID
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
I bought this for my husband for Christmas, it will not play any discs, it will not hold the wireless connection in it. It is very difficult to use. When signing on to Netflix it shuts down. Super disappointed with this being a Christmas present.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Toshiba Symbio™ BDX6400 3D Blu-ray Disc Player with Ultra HD 4K Upscaling
Averages based on 2 customer reviews
Overall Rating: 2.5 out of 5
Features: 0.0 out of 5
Performance: 0.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 0.0 out of 5
1 of 2 (50%) customers would recommend this product to a friend.