Toshiba DR430 DVD Recorder

Average Customer Rating:

Summary

Video Resolution*
1080p

Video

Playable Disk Types*
DVD+R, DVD+RW, DVD-R, DVD-RW
Progressive Scan 3:2 Pulldown
Progressive out
Video Upconversion*
1080i, 1080p, 720p
Multi-Camera Angle Select
No
Multi-Subtitle Select
No

Audio

Dolby® Digital
No
Dolby® Digital Plus
No
Dolby® True HD
No
WMA & MP3 Playback*
MP3 Only

Inputs/Outputs

Digital Audio Out
1 Coaxial
S-Video
1 Output, 2 Input
RCA Video (Composite)
1 Input, 1 Output
SD Card (with SDHC)
No
Ethernet Port
No
USB Port
1

Features

HDMI® CEC*
Yes
BD-Live™*
No
One Touch Recording*
Yes

Physical Description

Width
16.54"
Height
2.32"
Depth
10.20"
Width (Shipping)
20.47"
Height (Shipping)
5.79"
Depth (Shipping)
14.25"
Weight
4.84 lbs
Weight (Shipping)
7.92 lbs
  • $149.99
  • -$30.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $119.99
  • »

add to cart
  • Accessories Added: