Please wait...action in progress.
Toshiba SBX4250 Sound Bar
Images
IMAGES
 »

Toshiba SBX4250 Sound Bar

Part Number: SBX4250
Average Customer Rating: 
Read 21 reviews  /  Write a review

 
List Price:
$349.99
Instant Savings:
-$50.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $299.99
Offer expires 6/30/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/24/2014.
Learn More
Toshiba SBX4250 Sound Bar Toshiba SBX4250 Sound Bar
Rated 2.5217/5 based on 21 customer reviews
$299.99 In stock
Product description: Visit Toshiba Direct for a Toshiba SBX4250 Sound Bar Speaker System
 

Offering powerful, dynamic audio performance, the Toshiba SBX4250 Sound Bar Speaker System lets you easily complete your home theater setup to enjoy big-picture entertainment.

Easy installation with less clutter. Just connect to your HDTV or Blu-ray Disc™ Player with HDMI® and Optical Audio inputs and hold on to your seat. It also fits perfectly on a mantel, or mounts easily on the wall.

Pumping out up to 300 watts of power1, it fills the room with rich high-fidelity sound shaped by SRS TruSurround HD™ with SRS TruBass® and Dolby® Digital. Dynamic virtual 3D sound providing all that you need for great movie watching experience.

With Bluetooth® technology, you’re able to pair wirelessly to your tablet, smartphone, laptop, PC, Mac® or any one of many connectable Toshiba products.

Features:

  • 2.1 Channel Sound Bar Speaker System
  • 300 Watts at Peak Power1
  • Wireless Subwoofer
  • SRS TruSurround™ and TruBass®
  • Bluetooth® Audio
  • HDMI® x 2
  • Wall Mountable

1 At peak power and at 10% Total Harmonic Distortion (“THD”). Total Output Power (Per Channel): 300W
L/R: 75W at 4Ω 1KHz, 10%THD (Per Channel). SW: 150W at 4Ω 50Hz, 10%THD

Dimensions & Weight:

Sound Bar: 37.6” (L) x 2.2” (W) x 3.6” (H); Weight: 4.9 lbs. Subwoofer: 7.6” (L) x 13.23” (W) x 14.0” (H); Weight: 14.3 lbs

Specifications:

Total Power:

  • 300 Watts Total Peak – @10%THD, Front Power Output: 75W x 2(1kHz, 4Ω, 10% THD) Subwoofer:
  • 150W x 1(100kHz, 3Ω, 10% THD) Connectivity:
  • Optical In
  • HDMI® In / Out
  • Analog Audio RCA In
  • Audio In 3.5mm

    Compatibility:

    Compatible With Television, Laptops, Tablets, Smart Phones and MP3 Players

    Box Contents:

    Toshiba Sound Bar, AC/DC Adapter, User's Guide, Warranty Card, Quick Start Guide, Remote with Batteries

    Warranty:

    90-day Warranty

  • Toshiba SBX4250 Sound Bar - Write a Review Close  Close