Please wait...action in progress.
Toshiba SBX5065 Sound Strip
Images
IMAGES
 »

Toshiba SBX5065 Sound Strip

Part Number: SBX5065
Be the first to write a review

 
List Price:
$499.99
Instant Savings:
-$150.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $349.99
Offer expires 6/30/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/23/2014.
Learn More
Toshiba SBX5065 Sound Strip Toshiba SBX5065 Sound Strip
$349.99 In stock
Product description: Toshiba SBX5065 SoundStrip Audio Speaker System
 

Seeking an expanded speaker system that goes the distance with your big-screen HDTV? Meet the SBX5065 SoundStrip®—an expanded sound bar to match today’s larger screen HDTVs measuring 50” and larger. With exceptionally rich, powerful performance and dynamic audio, the SBX5065 SoundStrip® is a smart, simple way to complement your home theater, elevating audio to match the stunning quality of your HDTV. With the SBX5065 SoundStrip®, you’ll enjoy high-level audio for an immersive movie-watching experience.

It’s full featured with 300 watts of total power, a wireless subwoofer for movie-theater-like booming bass, and SRS TruSurround HD™ and TruBass® for virtual surround and deep rich audio. With HDMI® connectivity for easy setup and Bluetooth® Audio technology for wireless audio playback from your Bluetooth® enabled smart phone, as well as your Toshiba TVs, PCs and Tablets. With its NFC feature, effortless pairing makes your Bluetooth® setup a snap. Thanks to a modern, stylish design, the SBX5065 Sound Strip is ready to fulfill the promise of delivering today’s big entertainment for today’s big screens.

Features:

  • 2.1 Channel Sound Bar Speaker System
  • 300 Watts at Peak Power
  • Wireless Subwoofer
  • SRS TruSurround HD™, TruBass® and Dolby® Digital
  • Bluetooth® wireless connectivity capable audio
  • Two(2) HDMI® in connections
  • Wall-Mountable design
  • NFC for easy pairing of bluetooth® enabled devices
  • New companion design to all 2013 Toshiba TVs

Dimensions & Weight:

  • Sound Bar: 44.6" (W) x 3.0" (H) x 2.2" (D); Weight: 5.1 lbs.
  • Subwoofer: 7.6" (W) x 14.0" (H) x 13.2" (D); Weight: 14.8 lbs

Specifications:

  • Power:
    • Total Power: 300 Watts Total Peak – @10%THD
    • Front Power Output: 75W x 2(1kHz, 4Ω, 10% THD)
    • Subwoofer: 150W x 1(100kHz, 3Ω, 10% THD)
  • Connectivity:
    • HDMI® In / Out:2/ 1 ARC
    • Analog Audio RCA In:2
    • Digital Optical Audio In: 2

Box Contents:

Toshiba Sound Bar, AC Power Adapter, User's Guide, Warranty Card, Quick Start Guide, Mounting Template, Remote with Batteries (2xAAA)

Warranty:

90-day Limited Warranty (Parts/Labor)

Toshiba SBX5065 Sound Strip - Write a Review Close  Close